2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

22880.0406 Expander® Sealing Plug

Expand Table
EN
1/5
Ref. No.
BESTNR
D1 [mm]
D2 [mm]
+0.12 0.00
D3 [mm]
L1 [mm]
L2 [mm]
max.
L3 [mm]
max.
L4 [mm]
Weight
G [g]
Functionality
FUNC
1
2
3
4
5
6
7
22880.0404
4
2.50
4
4.5
39
6.5
9
17
Sealing, Closing
22880.0405
5
3.00
5
5.5
41
7.5
10
26
Sealing, Closing
22880.0406
6
3.40
6
6.5
43
8.0
12
38
Sealing, Closing
22880.0407
7
4.10
7
7.5
38
9.0
14
55
Sealing, Closing
22880.0408
8
4.20
8
8.5
40
10.5
15
64
Sealing, Closing
22880.0409
9
4.50
9
9.5
43
11.0
17
82
Sealing, Closing
22880.0410
10
4.75
10
10.5
45
12.5
19
101
Sealing, Closing
顯示壓縮表示形式(7 Produkt)
訂購編碼22880.0406
ShorttextExpander® Sealing Plugs, with pull-anchor
上次修改14.03.2025 12:12:10
單位

分類

按功能

BYFUNC_SEALING 密封
BYFUNC_CLOSING 關閉

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties